Our Brands

MGE MultiSlot Australia - Extension Module for Com Card

MGE MultiSlot Australia - Extension Module for Com Card Front Left
MGE MultiSlot Australia - Extension Module for Com Card Front Left
MGE MultiSlot Australia - Extension Module for Com Card Front Left
MGE MultiSlot Australia - Extension Module for Com Card Front Left
MGE MultiSlot Australia - Extension Module for Com Card Front Left
MGE MultiSlot Australia - Extension Module for Com Card Front Left
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: User manual

View Product Overview

66058 Features

MGE MultiSlot Australia - Extension Module for Com Card
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: User manual
  • Remote UPS management
    Enable management of your UPS by connecting it directly to the network.

Product Distribution

Australia, Switzerland

Technical Specifications

Physical

Maximum Height
45MM, 4.5CM
Maximum Width
480MM, 48.0CM
Maximum Depth
370MM, 37.0CM
Net Weight
3.0KG
Shipping weight
4.0KG
Shipping Height
125MM, 12.5CM
Shipping Width
600MM, 60.0CM
Shipping Depth
370MM, 37.0CM
Color
Grey

Conformance

Standard warranty
2 years repair or replace

Options

Services