Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A

Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Left
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Left
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Left
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Right
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Straight
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Back
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Left
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Right
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Front Straight
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A Back
  • Battery cabinet that includes batteries and battery breaker.

  • Includes: Installation guide

View Product Overview

E3MCBC10A Features

Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config A
Battery cabinet that includes batteries and battery breaker.
Includes: Installation guide

Product Distribution

United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1895MM, 189.5CM
Maximum Width
1002MM, 100.2CM
Maximum Depth
845MM, 84.5CM
Net Weight
1097.0KG
Shipping weight
1117.0KG
Shipping Height
1980MM, 198.0CM
Shipping Width
1130MM, 113.0CM
Shipping Depth
970MM, 97.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Options

Services