Back-UPS ES 500 Australia
-
Best Value UPS with Battery Backup & Surge Protection for Home Computers
-
Includes: CD with software, USB cable, User Manual
BF500-AZ Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (325W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
325 Watts
/ 500VA
Output Connections
(3)
Australian
(Battery Backup)
(2)
Australian
(Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Australian / Chinese
Cord Length
1.83meters
Back-UPS ES 500 Australia
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, USB cable, User Manual
Back-UPS ES Features & Benefits
Convenience
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Protection
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Marketing features
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Product Distribution
Australia, New Zealand
Output
Max Configurable Power (Watts)
325 Watts
/ 500VA
Topology
Standby
Transfer Time
4ms typical : 8ms maximum
Input
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
196 - 264V
Input voltage adjustable range for mains operation
160 - 264V
Number of Power Cords
1
Batteries & Runtime
Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Charge Power (Watts)
14 Watts
Runtime
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
300Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
Filtering
--
Physical
Maximum Height
81MM, 8.1CM
Maximum Width
453MM, 45.3CM
Maximum Depth
110MM, 11.0CM
Net Weight
3.41KG
Shipping weight
4.09KG
Shipping Height
102MM, 10.2CM
Shipping Width
562MM, 56.2CM
Shipping Depth
141MM, 14.1CM
Color
Charcoal
Units per Pallet
144.0
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
31.0BTU/hr
Conformance
Approvals
A-tick, C-tick, CE, EN 50091-1, EN 50091-2
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant