Our Brands

All-in-one ISO-Container 38kW 5 Racks 400V

All-in-one ISO-Container 38kW 5 Racks 400V Front Left
All-in-one ISO-Container 38kW 5 Racks 400V Front Left
All-in-one ISO-Container 38kW 5 Racks 400V Front Left
All-in-one ISO-Container 38kW 5 Racks 400V Front Straight
All-in-one ISO-Container 38kW 5 Racks 400V Front Left
All-in-one ISO-Container 38kW 5 Racks 400V Front Straight
  • Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, shipping container for remote or special applications

View Product Overview

PFMICJ038F1R05B Features

Key Features

Rack Height
42U
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
All-in-one ISO-Container 38kW 5 Racks 400V
Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, shipping container for remote or special applications
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.

All-in-one container Features & Benefits

Agility

Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Output Frequency (sync to mains)
50 Hz
kW per Rack
7.6kW
PDU Type
Red
Configured Power
38.0kWatts
Bypass
External Manual Bypass

Input

Input frequency
50 Hz
Input voltage range for main operations
360 - 440 (400V)V
Main Input Breaker Size
160.0Amps

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
2896MM, 289.6CM
Maximum Width
2438MM, 243.8CM
Maximum Depth
6058MM, 605.8CM
Net Weight
14950.0KG
Shipping weight
15000.0KG
Shipping Height
2896MM, 289.6CM
Shipping Width
2438MM, 243.8CM
Shipping Depth
6058MM, 605.8CM
Color
Number of Racks
5.0U
Rack Free Space
210U

Environmental

Operating Temperature
-15 - 45 °C
Operating Elevation
0-984.3meters

Options

Services