Our Brands

APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA)

APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA) Front Left
APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA) Front Left
APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA) Front Left
APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA) Front Left
  • Filter kit contains two air filters, filter clips and installation guide. This kit can be used to add a filter to an existing SUVT UPS or to replace an existing ...

View Product Overview

SUVTOPT012 Features

APC Smart-UPS VT Dust Filter Kit for Smart-UPS VT Small Tower, narrow (10/15/20kVA)
Filter kit contains two air filters, filter clips and installation guide. This kit can be used to add a filter to an existing SUVT UPS or to replace an existing filter.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Afghanistan, Argentina, Australia, Belgium, Switzerland, Chile, China, Serbia and Montenegro, Germany, Algeria, Fiji, Hong Kong, Croatia, Indonesia, India, Italy, Cambodia, South Korea, Morocco, Myanmar, Malaysia, Netherlands, New Zealand, Philippines, Singapore, Slovenia, Thailand, Taiwan, Vietnam

Technical Specifications

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
700MM, 70.0CM
Maximum Depth
60MM, 6.0CM
Net Weight
0.15KG
Shipping weight
0.17KG
Shipping Height
330MM, 33.0CM
Shipping Width
700MM, 70.0CM
Shipping Depth
60MM, 6.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 1015.9meters

Conformance

Standard warranty
1 year (parts only)

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services