Our Brands

APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19

APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Left
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Left
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Left
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Straight
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Back
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Left
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Front Straight
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19 Back
  • Includes: Installation guide, Rack mounting brackets, User manual

View Product Overview

SBP20KRMI4U Features

Key Features

Rack Height
4U
Output Connections
(8) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
220V, 230V, 240V, 380V 3PH, 400V 3PH, 415V 3PH
Input Connections
Hard wire 3-wire (1P + N + E), Hard wire 5 wire (3P + N + E)
APC Service Bypass Panel 230V 125A HW input IEC-320 output (8) C19
Includes: Installation guide, Rack mounting brackets, User manual
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, Georgia, Ghana, Gambia, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Efficiency at Full Load
99 % %
Other Output Voltages
220 V, 240 V
Overload Protection
Yes
Maximum Total Current Draw
125

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Load Capacity
20000VA
Maximum Input Current
125A
Maximum Line Current
125A

Physical

Maximum Height
178MM, 17.8CM
Maximum Width
432MM, 43.2CM
Maximum Depth
572MM, 57.2CM
Net Weight
18.78KG
Shipping weight
31.36KG
Shipping Height
305MM, 30.5CM
Shipping Width
610MM, 61.0CM
Shipping Depth
843MM, 84.3CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, EN 60950, GOST, IEC 60950, UL 1778
Standard warranty
2 years (parts only)

Options

Services