APC SMART-UPS SRT LI-ION 3000VA RM 230V

APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Left
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Left
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Left
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Right
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Straight
APC SMART-UPS SRT LI-ION 3000VA RM 230V Back
APC SMART-UPS SRT LI-ION 3000VA RM 230V Application
APC SMART-UPS SRT LI-ION 3000VA RM 230V Miscellaneous
APC SMART-UPS SRT LI-ION 3000VA RM 230V Detailed
APC SMART-UPS SRT LI-ION 3000VA RM 230V Detailed
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Left
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Right
APC SMART-UPS SRT LI-ION 3000VA RM 230V Front Straight
APC SMART-UPS SRT LI-ION 3000VA RM 230V Back
APC SMART-UPS SRT LI-ION 3000VA RM 230V Application
APC SMART-UPS SRT LI-ION 3000VA RM 230V Miscellaneous
APC SMART-UPS SRT LI-ION 3000VA RM 230V Detailed
APC SMART-UPS SRT LI-ION 3000VA RM 230V Detailed
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Communication cable, Documentation CD, Installation guide, Removable support feet, USB cable, Warranty card

View Product Overview
Replacement battery
User replaceable battery not available

SRTL3000RMXLI Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (2700W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
2.7kWatts / 3.0kVA
Rack Height
3U
Output Connections
(6) IEC 60320 C13 (Battery Backup)
(2) IEC 60320 C19 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
Cord Length
1.8meters
APC SMART-UPS SRT LI-ION 3000VA RM 230V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Communication cable, Documentation CD, Installation guide, Removable support feet, USB cable, Warranty card
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Marketing features

Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Provides remote power management of the UPS over the network.
SmartSlot
Customize UPS capabilities with management cards.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Scalable runtime
Allows additional run time to be quickly added as needed.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
2.7kWatts / 3.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in bypass

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
160 - 275V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
4hour(s)
Expected Battery Life (years)
5 - 10
Battery Charge Power (Watts)
158 Watts
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
632

Communications & Management

Interface Port(s)
RJ-45 Serial, Smart-Slot, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
432Joules

Physical

Maximum Height
85MM, 8.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
639MM, 0.0CM
Net Weight
30.5KG
Shipping weight
41.4KG
Shipping Height
245MM, 24.5CM
Shipping Width
600MM, 60.0CM
Shipping Depth
870MM, 87.0CM
Color
Black
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
317.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EAC
Standard warranty
5 year repair or replace

Options

Services