APC Replacement Battery Cartridge #117
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
APCRBC117J-FJ Features
APC Replacement Battery Cartridge #117
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Replacement Battery Cartridges Features & Benefits
Convenience
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Compatiblity
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Product Distribution
Albania, Austria, Australia, Bosnia and Herzegovina, Belgium, Bulgaria, Canada, Switzerland, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Iceland, Italy, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Netherlands, New Zealand, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, United States
Output
Battery Output Voltage
120 V
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
10
Physical
Maximum Height
76MM, 7.6CM
Maximum Width
203MM, 20.3CM
Maximum Depth
584MM, 58.4CM
Net Weight
22.27KG
Shipping weight
25.18KG
Shipping Height
228MM, 22.8CM
Shipping Width
393MM, 39.3CM
Shipping Depth
761MM, 76.1CM
Units per Pallet
12.0
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant