APC Easy UPS SMV 750VA 230V

APC Easy UPS SMV 750VA 230V Front Left
APC Easy UPS SMV 750VA 230V Front Left
APC Easy UPS SMV 750VA 230V Front Left
APC Easy UPS SMV 750VA 230V Front Straight
APC Easy UPS SMV 750VA 230V Back
APC Easy UPS SMV 750VA 230V Detailed
APC Easy UPS SMV 750VA 230V Front Left
APC Easy UPS SMV 750VA 230V Front Straight
APC Easy UPS SMV 750VA 230V Back
APC Easy UPS SMV 750VA 230V Detailed
  • Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

  • Includes: Documentation CD, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

SMV750CAI Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (525W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
525 Watts / 750VA
Output Connections
(6) IEC 320 C13 (Battery Backup)
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Easy UPS SMV 750VA 230V

Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

Includes: Documentation CD, USB cable, User manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Intelligent SmartSlot
    Mini slot supports various optional management cards which provide basic or essential monitoring, management and control features for the UPS.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Easy UPS Features & Benefits

Features

Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Cold-start capable
Provides temporary battery power when the utility power is out.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Product Distribution

Albania, Armenia, Austria, Australia, Bosnia and Herzegovina, Belgium, Bulgaria, Belarus, Switzerland, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Israel, Iceland, Italy, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Netherlands, Norway, New Zealand, Poland, Portugal, Romania, Russia, Sweden, Slovenia, Slovakia, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
525 Watts / 750VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2 ms typical

Input

Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
160 - 295V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
33 Watts
Battery Volt-Amp-Hour Capacity
133

Communications & Management

Interface Port(s)
Intelligent Smart Slot, USB
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
160MM, 16.0CM
Maximum Depth
410MM, 41.0CM
Net Weight
13.6KG
Shipping weight
16.6KG
Shipping Height
339MM, 33.9CM
Shipping Width
272MM, 27.2CM
Shipping Depth
508MM, 50.8CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Options

Services