Our Brands

APC Charge-UPS EX Refresher Kit #4

No product image
No product image
  • Includes: Powerchute Inventory Manager trial, Powerchute Plus Upgrade Kit

View Product Overview

CURK4X Features

APC Charge-UPS EX Refresher Kit #4
Includes: Powerchute Inventory Manager trial, Powerchute Plus Upgrade Kit

Product Distribution

Australia, Canada, New Zealand, United States

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Physical

Maximum Height
99MM, 9.92CM
Maximum Width
94MM, 9.4CM
Maximum Depth
150MM, 15.0CM
Net Weight
3.68KG
Shipping weight
4.56KG
Shipping Height
124MM, 12.46CM
Shipping Width
175MM, 17.54CM
Shipping Depth
213MM, 21.34CM
Color
Black

Conformance

Standard warranty
2 year warranty extension on UPS and Batteries

Options

Services