Our Brands

APC Charge-UPS EX Refresher Kit #12

No product image
No product image

CURK12X Features

APC Charge-UPS EX Refresher Kit #12

Product Distribution

Australia, Canada, New Zealand, United States

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Physical

Maximum Height
193MM, 19.3CM
Maximum Width
305MM, 30.48CM
Maximum Depth
508MM, 50.8CM
Net Weight
20.0KG
Shipping weight
23.18KG
Shipping Height
229MM, 22.86CM
Shipping Width
394MM, 39.37CM
Shipping Depth
572MM, 57.15CM
Color
Black

Conformance

Standard warranty
2 year warranty extension on UPS and Batteries

Options

Services