APC Back-UPS ES 700VA 230V Australian

APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Right
APC Back-UPS ES 700VA 230V Australian Front Straight
APC Back-UPS ES 700VA 230V Australian Miscellaneous
APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Left
APC Back-UPS ES 700VA 230V Australian Front Right
APC Back-UPS ES 700VA 230V Australian Front Straight
APC Back-UPS ES 700VA 230V Australian Miscellaneous
RoHS
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: User Manual, Wall-mounting template

View Product Overview

BE700-AZ Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (405W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
405 Watts / 700VA
Output Connections
(4) Australian (Surge Protection)
(4) Australian (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Australian/Chinese
Cord Length
1.83meters
APC Back-UPS ES 700VA 230V Australian
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: User Manual, Wall-mounting template
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Safety-agency approved
    The UPS is UL1778 Listed
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Australia, New Zealand

Technical Specifications

Output

Max Configurable Power (Watts)
405 Watts / 700VA
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
3 : 1
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
50/60 Hz
Input voltage range for main operations
180 - 266V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
7 Watts

Communications & Management

Interface Port(s)
RJ-45 10/100 Base-T, USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.8KG
Shipping weight
7.3KG
Shipping Height
125MM, 12.5CM
Shipping Width
285MM, 28.5CM
Shipping Depth
360MM, 36.0CM
Color
Charcoal
Master Carton Units
2.0
Master Carton Weight
15.0
Units per Pallet
80.0
SCC Codes
1073130424802 3

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
A-tick, C-tick
Equipment protection policy
Lifetime : 150000 AUD
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services