EcoStruxure IT Expert

A cloud-based, vendor agnostic, secure solution that enables wherever-you-go monitoring and visibility into your IT physical infrastructure

EcoStruxure IT Expert provides an efficient way for distributed IT and local edge organizations to monitor their power and cooling multi-vendor physical infrastructure equipment. Real-time monitoring, benchmarking, assessment, and instant fault notification and escalation provide the visibility and insights you need to proactively manage your IT infrastructure. This open and flexible central repository of critical information can be accessed by multiple users, and your preferred partner, from anywhere on the network, allowing quick resolution of critical infrastructure events that can adversely affect IT system availability. With the power of the cloud, you can make data-driven decisions, react to abnormal device behavior before it becomes an issue, and run analytics that will help you focus on what matters.

Seguir leyendo
Products Número de parte
Producto Ecostruxure IT Expert Access for 100 nodes Número de parte SFTWES100-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 1000 nodes Número de parte SFTWES1000-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 1250 nodes Número de parte SFTWES1250-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 150 nodes Número de parte SFTWES150-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 1500 nodes Número de parte SFTWES1500-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 200 nodes Número de parte SFTWES200-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 25 nodes Número de parte SFTWES25-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 250 nodes Número de parte SFTWES250-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 350 nodes Número de parte SFTWES350-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 50 nodes Número de parte SFTWES50-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 500 nodes Número de parte SFTWES500-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 75 nodes Número de parte SFTWES75-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Access for 750 nodes Número de parte SFTWES750-DIGI Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert Startup Número de parte WNSCESSUCORE Call for More Information
08104447246 08104447246
Producto Ecostruxure IT Expert 5 Extra CSM Hours for 90 days Número de parte WNSCESSUE5 Call for More Information
08104447246 08104447246
Protección
Comunicaciones cifradas 2048 bit RSA certificate and data is encrypted in transit using 256 bit AES encryption. EcoStruxure IT Gateway uses an outbound connection through Port 443, and only communicates to EcoStruxure IT cloud using 40.84.62.190 and 23.99.90.28.
Soporte para monitoreo remoto Servicio basado en la Web que aporta una mirada adicional tendiente a preservar la integridad de la infraestructura física de una empresa. Profesionales experimentados trabajan sin descanso para brindar monitoreo las 24 horas y para ayudar a diagnosticar los problemas antes de que se vuelvan críticos.
Adaptabilidad
Arquitectura expandible Las licencias disponibles para nodos y aplicaciones amplían las posibilidades de la plataforma al permitirle crecer para cumplir con las cambiantes necesidades de negocios.
Disponibilidad
Informes personalizados Cree, guarde y programe informes definidos por el usuario para facilitar la recolección, distribución y análisis de los datos.
Repositorio centralizado de alertas Acceso a alertas históricas desde diversos dispositivos a través de una base de datos central. Clasificación de alertas por tipo, fecha, unidad o grupo de dispositivos.
Análisis gráfico de tendencias Tenga acceso a datos actuales e históricos de cualquier dispositivo o grupo de dispositivos. Diagrame y haga gráficos múltiples puntos de datos en correlación lógica para visualizar posibles tendencias peligrosas.
Agilidad
Identificación automática (auto-discovery) Reduce el tiempo necesario para instalar e implementar los dispositivos de la infraestructura física mediante la detección automática de los dispositivos administrables de su red.
Redes privadas Reduzca la cantidad de direcciones IP que se necesitan para administrar dispositivos en la red pública colocándolas en una red segura y aislada.
Automatic updates and backups Updates and backups are automatically applied to always provide the most current solution.
Manejabilidad
Event Notifications Receive real-time event notifications that minimize response times to critical physical infrastructure situations, reduce mean time to repair, improve efficiency, and maximize uptime.
Centralized Inventory Management Obtain Immediate and detailed visibility of all physical infrastructure devices by geography or customizable location.
Cloud-based monitoring Maintain uptime for local edge and distributed environments and check the status of your physical infrastructure equipment from a centralized view, ensuring peace of mind whether onsite or remote.
Assessment Determine patterns of healthy behavior and provide a scorecard using analytics and machine learning to identify which devices require attention.
Benchmarking Compare your devices performance against the total population of similar devices in the industry.
Soporte para dispositivos de múltiples proveedores Extensive multi-vendor support for monitoring networked SNMP, MODBUS and Redfish devices. Enables visibility of devices through threshold alert notifications, data trending and reporting.
Alarm Consolidation Reduces erroneous alarms and decreases MTTR by detecting the root cause in minutes.
Consola unificada Customizable Windows and Linux client application enables instant access from any browser or mobile device

Producto 1

Seleccione una familia de productos o un número de parte para la comparación

Seleccionar familia de productos
Seleccionar Número de parte

Producto 2

Seleccione una familia de productos o un número de parte para la comparación

Producto 3

Seleccione una familia de productos o un número de parte para la comparación