Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2)

Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Front Left
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Front Left
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Front Left
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Front Left
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Front Left
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Miscellaneous
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Miscellaneous
Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2) Miscellaneous
RoHS
  • The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.

  • Includes: Mounting hardware, Qty 6 Cable retainers with snap hinges

View Product Overview

AR7580 Features

Vertical Cable Manager for NetShelter SX 750mm Wide (Qty 2)
The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.
Includes: Mounting hardware, Qty 6 Cable retainers with snap hinges
  • Cable management capacity
    Supports 200 to 250 Cat 6a cables.
  • Cable protection
    Smooth plastic fingers provide proper bend radius.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
889MM, 88.9CM
Maximum Width
113MM, 11.3CM
Maximum Depth
153MM, 15.3CM
Net Weight
2.86KG
Shipping weight
3.91KG
Shipping Height
902MM, 90.2CM
Shipping Width
165MM, 16.5CM
Shipping Depth
178MM, 17.8CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services