Toshiba Satellite 1700 series Notebook Battery

Toshiba Satellite 1700 series Notebook Battery Front Left
Toshiba Satellite 1700 series Notebook Battery Front Left
Toshiba Satellite 1700 series Notebook Battery Front Left
Toshiba Satellite 1700 series Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCTS12 Features

Toshiba Satellite 1700 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
4500
Battery Output Voltage
9.6

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Nickel Metal Hydride
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
43

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
140MM, 13.98CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.68KG
Shipping weight
0.92KG
Shipping Height
229MM, 22.86CM
Shipping Width
152MM, 15.24CM
Shipping Depth
64MM, 6.36CM

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services