Our Brands

SurgeArrest Notebook Pro C6 inline design 100-240V

SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Miscellaneous
SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Front Left
SurgeArrest Notebook Pro C6 inline design 100-240V Miscellaneous
  • Reliable power protection for Notebook computers, fax and answering machines

  • Includes: 1.8 Meter Tel Cable (2), Cord Management Straps

View Product Overview

PNOTEPRO3 Features

Key Features

Input Connections
IEC 320 C6
SurgeArrest Notebook Pro C6 inline design 100-240V
Reliable power protection for Notebook computers, fax and answering machines
Includes: 1.8 Meter Tel Cable (2), Cord Management Straps
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

SurgeArrest Notebook Features & Benefits

Protection

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Cord Management
To help organize power cords.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bangladesh, Brunei, Bolivia, Brazil, Bhutan, Belize, Canada, Chile, China, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Fiji, Falkland Islands, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
IEC 320-C6

Input

Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)
ts_nm_surge_response
1ns
Peak Current Common Mode
4.5kAmps
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
38MM, 3.82CM
Maximum Width
32MM, 3.18CM
Maximum Depth
122MM, 12.2CM
Net Weight
0.12KG
Shipping weight
0.22KG
Shipping Height
179MM, 17.94CM
Shipping Width
178MM, 17.78CM
Shipping Depth
178MM, 17.78CM
Color
Charcoal

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %

Conformance

Approvals
CSA, FCC Part 68, UL Listed
Equipment protection policy
5 years : $5000
Standard warranty
Lifetime

Options

Services