Sony Vaio (All-In-One series) F series Notebook Power Adapter

Sony Vaio (All-In-One series) F series Notebook Power Adapter Front Left
Sony Vaio (All-In-One series) F series Notebook Power Adapter Front Left
Sony Vaio (All-In-One series) F series Notebook Power Adapter Front Left
Sony Vaio (All-In-One series) F series Notebook Power Adapter Front Left
  • Portable, reliable power source for the leading brands of notebook computers.

View Product Overview

LPASY2 Features

Sony Vaio (All-In-One series) F series Notebook Power Adapter
Portable, reliable power source for the leading brands of notebook computers.

Laptop Power Adapters Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Number of Power Cords
1

Physical

Maximum Height
229MM, 22.86CM
Maximum Width
70MM, 6.99CM
Maximum Depth
140MM, 13.97CM
Net Weight
0.23KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 6.99CM
Shipping Depth
140MM, 13.97CM

Conformance

Standard warranty
2 years repair or replace

Options

Services