Our Brands

Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19

Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Straight
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Detailed
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Left
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Front Straight
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19 Detailed
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Installation guide, Rack mounting brackets, Toolless mounting kit, User manual

View Product Overview

AP7840 Features

Key Features

Output Connections
(4) IEC 60320 C19
(20) IEC 60320 C13
Nominal Output Voltage
200V, 208V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
NEMA L6-20P
Rack PDU, Metered, Zero U, 20A, 200/208V, (20)C13 & (4)C19
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit, User manual
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Metered Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Availability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
20

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
3328VA
Maximum Input Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
1619MM, 161.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
4.55KG
Shipping weight
7.73KG
Shipping Height
2134MM, 213.4CM
Shipping Width
152MM, 15.2CM
Shipping Depth
127MM, 12.7CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA C22.2 No. 60950-1-03, cUL listed, FCC part 15 class A, ICES-003, Industry Canada, PSE, UL 60950-1, UL listed, VCCI class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services