Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out

Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Front Left
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Front Left
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Front Left
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Front Left
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Back
Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out Miscellaneous
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview

SU042-4 Features

Rack ATS, 30A, 120V, (2)L5-30 in, (6)5-20 out
Provides redundant rack mount power to single-corded equipment.
Includes: Rack Mounting Brackets, User Manual
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.

Rack-mount Transfer Switches Features & Benefits

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Marketing Features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Color LCD display
Provides more robust and intuitive local control and manageability.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Output

Nominal Output Voltage
120V
Always on Outlets
6
Overload Protection
Yes
Maximum Total Current Draw
24
Output Connections
(6) NEMA 5-20R (Battery Backup)

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz
Input Connections
NEMA L5-30P
Cord Length
1.83meters
Acceptable Input Voltage
100-120VAC
Number of Power Cords
2
Load Capacity
2440VA
Maximum Input Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
445MM, 44.5CM
Maximum Depth
229MM, 22.9CM
Rack Height
1U
Net Weight
5.16KG
Shipping weight
8.58KG
Shipping Height
216MM, 21.6CM
Shipping Width
578MM, 57.8CM
Shipping Depth
330MM, 33.0CM
Color
Beige

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Options

Services