Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out

Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Left
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Left
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Left
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Left
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Left
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Front Straight
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Back
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Back
Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out Detailed
Green Premium™
RoHS
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable, Warranty card

View Product Overview

AP7753 Features

Rack ATS, 2U, 120V, 30A, L5-30P In, (16) 5-20 Out
Provides redundant rack mount power to single-corded equipment.
Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable, Warranty card
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

Rack-mount Transfer Switches Features & Benefits

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Marketing Features

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Nominal Output Voltage
120V
Overload Protection
Yes
Maximum Total Current Draw
30
Output Connections
(16) NEMA 5-20R (Battery Backup)

Input

Nominal Input Voltage
100V, 120V
Input frequency
50/60 Hz
Input Connections
NEMA L5-30P
Cord Length
2.44meters
Number of Power Cords
2
Maximum Input Current
30A
Maximum Line Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Rack Height
2U
Net Weight
6.34KG
Shipping weight
8.84KG
Shipping Height
184MM, 18.4CM
Shipping Width
613MM, 61.3CM
Shipping Depth
356MM, 35.6CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
EN 55022 Class A, FCC Part 15 Class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services