Prefabricated Reference Design Tier III 500kW 400V/50Hz

Prefabricated Reference Design Tier III 500kW 400V/50Hz Front Left
Prefabricated Reference Design Tier III 500kW 400V/50Hz Front Left
Prefabricated Reference Design Tier III 500kW 400V/50Hz Front Left
  • Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized ...

  • Includes: Start-Up Service

View Product Overview

PFRDTIII500K400V Features

Prefabricated Reference Design Tier III 500kW 400V/50Hz
Large, scalable prefabricated IT infrastructure comprised of multiple SmartShelter Modules ganged together to create a configurable design and complete d optimized for service providers and large enterprises
Includes: Start-Up Service
  • 20 year lifespan
    Eliminates periodic change-outs associated with other energy storage technologies
  • Pre-wired and tested in factory
    To guarantee a complete peace of mind.
  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.

Prefabricated Data Hall Features & Benefits

Cost Savings

Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Predictable Cost and Performance
Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.

Agility

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
400V 3PH
Output Frequency (sync to mains)
50 Hz
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
kW per Rack
5.0kW
PDU Amp Capacity
20.0Amps
PDU Type
Metered
Configured Power
500.0kWatts

Input

Nominal Input Voltage
400V 3PH
Input frequency
40 - 70 Hz
Main Input Breaker Size
4000.0Amps

Batteries & Runtime

Battery type
Li-ion
Typical recharge time
3.5hour(s)

Options

Services