Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM

Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM Front Left
Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM Front Left
Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM Front Left
Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM Front Left
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: Front Panel Sticker(s), User Manual

View Product Overview

PMH3XLM Features

Panelmount Surge Protection Device, 380/220V, 120KA Nonmodular for LAM
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • NEMA 1 enclosure
    Meets the requirements of a NEMA 1 enclosure for indoor applications.

Commercial/Industrial Surge Suppression Features & Benefits

Protection

Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Convenience

Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bolivia, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Venezuela, U.S. Virgin Islands

Input

Input frequency
50/60 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
4030Joules
ts_nm_surge_response
0.5ns
Peak Current Normal Mode
120 (/PH)kAmps

Physical

Maximum Height
210MM, 21.0CM
Maximum Width
210MM, 21.0CM
Maximum Depth
140MM, 14.0CM
Net Weight
7.73KG
Shipping weight
8.64KG
Shipping Height
318MM, 31.8CM
Shipping Width
318MM, 31.8CM
Shipping Depth
254MM, 25.4CM
Color
Grey
SCC Codes
10731304115332

Environmental

Operating Temperature
-40 - 60 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
cUL Listed, UL Listed
Standard warranty
5 year repair or replace

Options

Services