Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM

Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM Front Left
Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM Front Left
Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM Front Left
Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM Front Left
  • High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.

  • Includes: Front Panel Sticker(s), User Manual

View Product Overview

PMI2XLM Features

Panelmount Surge Protection Device 208/120V 80kA/ph, for LAM
High quality transient voltage surge suppression for datacenters, industrial facilities and commercial buildings.
Includes: Front Panel Sticker(s), User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • NEMA 4X enclosure
    Meets the requirements of a NEMA 4X enclosure for indoor and outdoor applications.

Commercial/Industrial Surge Suppression Features & Benefits

Protection

Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.

Convenience

Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.

Safety

Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panelmount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bolivia, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Venezuela, U.S. Virgin Islands

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
2690Joules
ts_nm_surge_response
0.5ns
Peak Current Normal Mode
80 (/PH)kAmps

Physical

Maximum Height
200MM, 20.0CM
Maximum Width
76MM, 7.6CM
Maximum Depth
76MM, 7.6CM
Net Weight
1.36KG
Shipping weight
1.82KG
Shipping Height
387MM, 38.7CM
Shipping Width
222MM, 22.2CM
Shipping Depth
235MM, 23.5CM
SCC Codes
20731304115315

Options

Services