NetShelter WX Fan Tray 120VAC Black

NetShelter WX Fan Tray 120VAC Black Front Left
NetShelter WX Fan Tray 120VAC Black Front Left
NetShelter WX Fan Tray 120VAC Black Front Left
  • A fan tray can be installed in the roof, base, or both for increased ventilation within the NetShelter WX Wall-Mount enclosure. Each tray takes up 1U of equipment ...

  • Includes: Installation Guide, Qty 1 - IEC to NEMA 5-15P Power Cord, Qty 2 - Fans

View Product Overview

AR8206BLK Features

NetShelter WX Fan Tray 120VAC Black
A fan tray can be installed in the roof, base, or both for increased ventilation within the NetShelter WX Wall-Mount enclosure. Each tray takes up 1U of equipment mounting space. The unit ships with two fans providing a total of 220 cfm airflow.
Includes: Installation Guide, Qty 1 - IEC to NEMA 5-15P Power Cord, Qty 2 - Fans
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.

Rack Air Distribution Features & Benefits

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bangladesh, Brunei, Bolivia, Brazil, Bhutan, Belize, Canada, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Fiji, Falkland Islands, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, South Korea, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz
Input Connections
NEMA 5-15P
Number of Power Cords
1

Physical

Maximum Height
54MM, 5.4CM
Maximum Width
318MM, 31.8CM
Maximum Depth
175MM, 17.5CM
Net Weight
1.82KG
Shipping weight
2.74KG
Shipping Height
58MM, 5.8CM
Shipping Width
320MM, 32.0CM
Shipping Depth
234MM, 23.4CM
Color
Black

Conformance

Approvals
CSA, UL Listed
Standard warranty
2 years repair or replace

Options

Services