Our Brands

NetShelter SV 48U 800mm Wide Perforated Split Rear Doors

NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Front Left
NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Front Left
NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Front Left
NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Front Left
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Door handle, Door key, Doors, Installation guide

View Product Overview

AR712187 Features

NetShelter SV 48U 800mm Wide Perforated Split Rear Doors
Rack system components that can be added to existing racks if requirements change.
Includes: Door handle, Door key, Doors, Installation guide

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Singapore, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2156MM, 215.6CM
Maximum Width
410MM, 41.0CM
Maximum Depth
19MM, 1.9CM
Net Weight
25.57KG
Shipping weight
30.07KG
Shipping Height
2256MM, 225.6CM
Shipping Width
534MM, 53.4CM
Shipping Depth
149MM, 14.9CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services