ISX PDU 480V 100 A 4 Wire Input Connector

ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Application
ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Front Left
ISX PDU 480V 100 A 4 Wire Input Connector Application
  • Breakers, Cordsets and Accessories for simplified power distribution management.

View Product Overview

PDNCG100 Features

ISX PDU 480V 100 A 4 Wire Input Connector
Breakers, Cordsets and Accessories for simplified power distribution management.

Configurable Power Accessories Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
152MM, 15.2CM
Maximum Depth
2032MM, 203.2CM
Net Weight
18.18KG
Shipping weight
20.0KG
Shipping Height
305MM, 30.5CM
Shipping Width
305MM, 30.5CM
Shipping Depth
2032MM, 203.2CM

Conformance

Standard warranty
1 year repair or replace

Options

Services