IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery

IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery Front Left
IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery Front Left
IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery Front Left
IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery Front Left
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCIB1 Features

IBM ThinkPad 365, 365C, 365CD, 365CS, 365CSE, 365E, 365ED, 365X Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
3800
Battery Output Voltage
9.6

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Nickel Metal Hydride
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
4

Physical

Maximum Height
229MM, 22.86CM
Maximum Width
140MM, 13.97CM
Maximum Depth
64MM, 6.35CM
Net Weight
0.91KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.97CM
Shipping Depth
64MM, 6.35CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services