IBIL-8AU7VY

IBIL-8AU7VY Front Left
IBIL-8AU7VY Front Left
IBIL-8AU7VY Front Left
IBIL-8AU7VY Front Left
IBIL-8AU7VY Application
IBIL-8AU7VY Miscellaneous
IBIL-8AU7VY Miscellaneous
IBIL-8AU7VY Miscellaneous
  • Air distribution systems for power dense racks and low pressure areas

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

ACF105BLK Features

IBIL-8AU7VY
Air distribution systems for power dense racks and low pressure areas
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Dual A-B Power Inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Ducted Exhaust System
    Removes hot air from the data center to prevent re-circulation and eliminate air mixing.
  • Power or Temperature Controlled Fans
    Controls fan speed based on power input or exhaust temperature setpoint.
  • Redundancy
    Systems can be configured to included an additional InRow cooling unit to provide N+1 or 2N redundancy.

Rack Air Distribution Features & Benefits

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Input

Nominal Input Voltage
120V
Input frequency
60 Hz +/- 3 Hz
Input Connections
C-13, NEMA 5-15P
Number of Power Cords
2
Input Power
720.0Watts

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
584MM, 58.4CM
Maximum Depth
178MM, 17.8CM
Net Weight
70.45KG
Shipping weight
100.0KG
Shipping Height
2210MM, 221.0CM
Shipping Width
749MM, 74.9CM
Shipping Depth
597MM, 59.7CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
UL Recognized
Standard warranty
2 years repair or replace

General

Air Flow
566.34lps

Options

Services