Horizontal Cable Manager, 2U Double Side with Cover

Horizontal Cable Manager, 2U Double Side with Cover Front Left
Horizontal Cable Manager, 2U Double Side with Cover Front Left
Horizontal Cable Manager, 2U Double Side with Cover Front Left
Horizontal Cable Manager, 2U Double Side with Cover Front Left
Horizontal Cable Manager, 2U Double Side with Cover Front Left
Horizontal Cable Manager, 2U Double Side with Cover Front Straight
Horizontal Cable Manager, 2U Double Side with Cover Back
Horizontal Cable Manager, 2U Double Side with Cover Back
RoHS
  • Horizontal cable management accessory to organize data cable layout within an enclosure or a rack. Note: AR8601 has been discontinued and is not directly replaced ...

View Product Overview

AR8601 Features

Horizontal Cable Manager, 2U Double Side with Cover
Horizontal cable management accessory to organize data cable layout within an enclosure or a rack. Note: AR8601 has been discontinued and is not directly replaced by one part number. The replacement for AR8601 is a quantity of two (2) AR8600A.The AR8600A include double-sided configuration hardware to install (2) alike horizontal cable managers back-to-back for double-sided applications.
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Trouble-free access
    Covers with snap hinges provide trouble-free access to cables.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
91MM, 9.1CM
Maximum Width
483MM, 48.3CM
Maximum Depth
216MM, 21.6CM
Rack Height
2U
Net Weight
1.64KG
Shipping weight
2.18KG
Shipping Height
146MM, 14.6CM
Shipping Width
546MM, 54.6CM
Shipping Depth
267MM, 26.7CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services