HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery

HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Left
HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Left
HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Left
HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Straight
HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Left
HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCHP1 Features

HP OmniBook XE/XE2, Pavilion N3000 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
3200
Battery Output Voltage
14.8

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
4

Physical

Maximum Height
279MM, 27.94CM
Maximum Width
64MM, 6.35CM
Maximum Depth
32MM, 3.18CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
286MM, 28.58CM
Shipping Width
76MM, 7.62CM
Shipping Depth
44MM, 4.45CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services