Our Brands

Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested

Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Right
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Straight
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Back
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Application
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Left
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Right
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Front Straight
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Back
Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested Application
RoHS
  • Battery cabinet, 39.37“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

View Product Overview

GVSCBT5ST Features

Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested
Battery cabinet, 39.37“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
1576.0KG
Shipping weight
1622.0KG
Shipping Height
1688MM, 168.8CM
Shipping Width
1372MM, 137.2CM
Shipping Depth
998MM, 99.8CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services