End of Row Panel for Single-sided 84" Performance Vertical Cable Manager

End of Row Panel for Single-sided 84" Performance Vertical Cable Manager Front Left
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager Front Left
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager Front Left
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager Application
End of Row Panel for Single-sided 84" Performance Vertical Cable Manager Application
Green Premium™
RoHS
  • Snap-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.

  • Includes: Installation guide, Mounting hardware, Qty 2 - End of Row Panels

View Product Overview

AR8678 Features

End of Row Panel for Single-sided 84" Performance Vertical Cable Manager
Snap-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.
Includes: Installation guide, Mounting hardware, Qty 2 - End of Row Panels

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
2134MM, 213.4CM
Maximum Width
318MM, 31.8CM
Maximum Depth
1MM, 0.1CM
Net Weight
5.45KG
Shipping weight
6.36KG
Shipping Height
47MM, 4.7CM
Shipping Width
413MM, 41.3CM
Shipping Depth
1232MM, 123.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services