Dell Inspiron 5000 series Notebook Battery

Dell Inspiron 5000 series Notebook Battery Front Right
Dell Inspiron 5000 series Notebook Battery Front Right
Dell Inspiron 5000 series Notebook Battery Front Right
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCDL5 Features

Dell Inspiron 5000 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
4800
Battery Output Voltage
11.1

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
53

Physical

Maximum Height
216MM, 21.59CM
Maximum Width
127MM, 12.7CM
Maximum Depth
57MM, 5.72CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.97CM
Shipping Depth
70MM, 6.99CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services