Condenser 88kW, 95F/120F, 575V/3/60Hz

Condenser 88kW, 95F/120F, 575V/3/60Hz Front Left
Condenser 88kW, 95F/120F, 575V/3/60Hz Front Left
Condenser 88kW, 95F/120F, 575V/3/60Hz Front Left
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD76078 Features

Condenser 88kW, 95F/120F, 575V/3/60Hz
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
1041MM, 104.1CM
Maximum Width
3213MM, 321.3CM
Maximum Depth
995MM, 99.5CM
Net Weight
327.27KG
Shipping weight
336.36KG
Shipping Height
1143MM, 114.3CM
Shipping Width
3302MM, 330.2CM
Shipping Depth
1143MM, 114.3CM

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services