Condenser 60kW, 95F/120F, 575V/3/60Hz

Condenser 60kW, 95F/120F, 575V/3/60Hz Front Left
Condenser 60kW, 95F/120F, 575V/3/60Hz Front Left
Condenser 60kW, 95F/120F, 575V/3/60Hz Front Left
  • Specifically engineered heat rejection for row and room cooling products

View Product Overview

ACCD76076 Features

Condenser 60kW, 95F/120F, 575V/3/60Hz
Specifically engineered heat rejection for row and room cooling products

Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
1041MM, 104.1CM
Maximum Width
2400MM, 240.0CM
Maximum Depth
993MM, 99.3CM
Net Weight
276.82KG
Shipping weight
286.36KG
Shipping Height
1143MM, 114.3CM
Shipping Width
2540MM, 254.0CM
Shipping Depth
1143MM, 114.3CM

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services