Condenser, 46kw, 95F/115F(35C/46C),230V/1, 60Hz , with CE

Condenser, 46kw, 95F/115F(35C/46C),230V/1, 60Hz , with CE Front Left
Condenser, 46kw, 95F/115F(35C/46C),230V/1, 60Hz , with CE Front Left
Condenser, 46kw, 95F/115F(35C/46C),230V/1, 60Hz , with CE Front Left
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

View Product Overview

ACCD75233-C Features

Condenser, 46kw, 95F/115F(35C/46C),230V/1, 60Hz , with CE
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.

InRow Direct Expansion Features & Benefits

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
In-Row architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scaleable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Manageability

Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Cook Islands, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Fiji, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Indonesia, India, Jamaica, Japan, Cambodia, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Input

Input frequency
60 Hz
Input Power
1440.0Watts

Physical

Maximum Height
1344MM, 134.4CM
Maximum Width
1110MM, 111.0CM
Net Length
2.1meters
Maximum Depth
2090MM, 209.0CM
Net Weight
135.0KG
Shipping weight
150.0KG
Shipping Height
1397MM, 139.7CM
Shipping Width
1270MM, 127.0CM
Shipping Depth
2286MM, 228.6CM

Environmental

Operating Temperature
-20 - 50 °C
Operating Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
56.6dBA

Conformance

Approvals
CE
Standard warranty
1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Discharge Patterns
Horizontal, Upflow
Air Flow
5191.42lps
Amp Draw In-Rush
6.0A
Return Diameter
22.0MM
Supply Diameter
16.0MM

Options

Services