Condenser, 46KW, 115F(46C),460V/3, 50/60HZ

Condenser, 46KW, 115F(46C),460V/3, 50/60HZ Front Left
Condenser, 46KW, 115F(46C),460V/3, 50/60HZ Front Left
Condenser, 46KW, 115F(46C),460V/3, 50/60HZ Front Left
  • Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

View Product Overview

ACCD75231 Features

Condenser, 46KW, 115F(46C),460V/3, 50/60HZ
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

InRow Direct Expansion Features & Benefits

Manageability

Real-Time capacity monitoring
Real-time display of current and available cooling.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scaleable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
In-Row architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Availability

Rack inlet temperature control
Reduces the risk of hot spots at the rack level
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Input

Input frequency
50 Hz
Input Power
3190.0Watts
Maximum Overcurrent Protection
15.0A
Minimum Circuit Amp Capacity
8.0

Physical

Maximum Height
824MM, 82.4CM
Maximum Width
977MM, 97.7CM
Net Length
3.16meters
Maximum Depth
3151MM, 315.1CM
Net Weight
217.72KG
Shipping weight
272.16KG
Shipping Height
889MM, 88.9CM
Shipping Width
1092MM, 109.2CM
Shipping Depth
1092MM, 109.2CM

Environmental

Operating Temperature
-20 - 50 °C
Operating Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
64.5dBA

Conformance

Approvals
ETL
Standard warranty
1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Discharge Patterns
Horizontal, Upflow
Air Flow
7572.4lps
Amp Draw In-Rush
6.0A
Return Diameter
22.0MM
Supply Diameter
16.0MM

Options

Services