Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60

Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Right
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Straight
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Left
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Right
Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60 Front Straight
  • Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

View Product Overview

ACCD75203 Features

Condenser 3 EC Fan 25.8 MBH/1F TD 200-240V/3/60
Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Air Cooled Condensers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Input

Input Power
6600.0Watts

Physical

Maximum Height
1248MM, 124.8CM
Maximum Width
4648MM, 464.8CM
Maximum Depth
1154MM, 115.4CM
Net Weight
459.09KG
Shipping weight
909.09KG
Shipping Height
1372MM, 137.2CM
Shipping Width
4826MM, 482.6CM
Shipping Depth
1219MM, 121.9CM

Conformance

Standard warranty
1 year (parts only)

General

Air Flow
14819.14lps

Options

Services