Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6

Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6 Front Left
Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6 Front Left
  • Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.

View Product Overview

ACCD75201 Features

Condenser 1 EC Fan 8.8 MBH/1F TD 200-240V/3/6
Heat removal solutions designed to meet the diverse requirements of the data center and surrounding environment.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
  • Top or Bottom Piping Connections
    The unit includes both top and bottom piping connections.

Air Cooled Condensers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Input

Input Power
2200.0Watts

Physical

Maximum Height
1248MM, 124.8CM
Maximum Width
1154MM, 115.4CM
Maximum Depth
1854MM, 185.4CM
Net Weight
163.64KG
Shipping weight
227.27KG
Shipping Height
1854MM, 185.4CM
Shipping Width
1854MM, 185.4CM
Shipping Depth
1168MM, 116.8CM

Conformance

Standard warranty
1 year (parts only)

General

Air Flow
4955.44lps

Options

Services