Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter
LPACQ1 Features
Compaq Presario 1000/1200/1600/1800 Series Notebook Power Adapter
Portable, reliable power source for the leading brands of notebook computers.
Laptop Power Adapters Features & Benefits
Compatiblity
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Input
Number of Power Cords
1
Physical
Maximum Height
229MM, 22.86CM
Maximum Width
70MM, 7.0CM
Maximum Depth
140MM, 13.98CM
Net Weight
0.24KG
Shipping weight
0.46KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 7.0CM
Shipping Depth
140MM, 13.98CM
Conformance
Standard warranty
2 years repair or replace