Back-UPS 650 Low Leakage

Back-UPS 650 Low Leakage Front Left
Back-UPS 650 Low Leakage Front Left
Back-UPS 650 Low Leakage Front Left
Back-UPS 650 Low Leakage Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: Basic UPS signalling RS-232 cable, CD with software, Cord Management Straps, User Manual

View Product Overview

BK650X06 Features

Back-UPS 650 Low Leakage
Battery Backup & Surge Protector for Electronics and Computers
Includes: Basic UPS signalling RS-232 cable, CD with software, Cord Management Straps, User Manual

Back-UPS Features & Benefits

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Output

Output power capacity
400Watts / 650VA
Max Configurable Power (Watts)
400Watts / 650VA
Nominal Output Voltage
120V
Topology
Standby
Output Connections
(3) NEMA 5-15R (Surge Protection)
(3) NEMA 5-15R (Battery Backup)
Transfer Time
4ms typical : 8ms maximum

Input

Nominal Input Voltage
120V
Input frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P
Cord Length
1.83meters
Input voltage range for main operations
103 -150V
Input voltage adjustable range for mains operation
88 -150V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
11hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Units with a serial number below XX9828, use RBC 3
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
173

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ-45 Modem/Fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
168MM, 16.8CM
Maximum Width
119MM, 11.9CM
Maximum Depth
361MM, 36.1CM
Net Weight
10.82KG
Shipping weight
12.27KG
Shipping Height
312MM, 31.2CM
Shipping Width
259MM, 25.9CM
Shipping Depth
503MM, 50.3CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
25.0BTU/hr
Protection Class
--

Conformance

Approvals
CSA, FCC Part 68, UL 1778
Equipment protection policy
--
Standard warranty
2 years repair or replace

Options

Services