APC Universal Power Adapter with International Plug Kit, JPAA, LAM

APC Universal Power Adapter with International Plug Kit, JPAA, LAM Front Left
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Front Left
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Front Left
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Front Left
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Application
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Application
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Application
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Application
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Miscellaneous
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Miscellaneous
APC Universal Power Adapter with International Plug Kit, JPAA, LAM Miscellaneous
RoHS
  • Universal power adapters for notebook computers and mobile devices.

  • Includes: 12 volt automobile power adapter, AC power cord with C8 temination, AS-NZS 3112 plug adapter, BS 1363 plug adapter, BS 546 (small) plug adapter, Carrying ...

View Product Overview

UPA9I Features

APC Universal Power Adapter with International Plug Kit, JPAA, LAM
Universal power adapters for notebook computers and mobile devices.
Includes: 12 volt automobile power adapter, AC power cord with C8 temination, AS-NZS 3112 plug adapter, BS 1363 plug adapter, BS 546 (small) plug adapter, Carrying pouch, Compatibility guide, DC power cord with airplane power plug, Europlug adapter, NEMA 1-15 plug adapter, Notebook adapter tips (check compatibility guide before purchase), USB splitter cable (USB charging cables sold seperately), User Manual

Universal Power Adapters Features & Benefits

Convenience

Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Status indicator LED
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Compatibility

Adapter tips
Tips are included to connect to most available notebook computer models.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Belize, Cook Islands, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Fiji, Falkland Islands, Guatemala, Guyana, Honduras, Indonesia, India, Jamaica, Cambodia, South Korea, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Input

Number of Power Cords
1

Physical

Maximum Height
136MM, 13.6CM
Maximum Width
54MM, 5.44CM
Maximum Depth
32MM, 3.24CM
Net Weight
0.36KG
Shipping weight
0.8KG
Shipping Height
248MM, 24.78CM
Shipping Width
184MM, 18.42CM
Shipping Depth
83MM, 8.26CM
Master Carton Dimensions (Length x Width x Height)
592 x 411 x 284MM
Master Carton Units
16.0
Master Carton Weight
14.24
SCC Codes
2073130423626 3

Conformance

Approvals
C-tick, CE, FCC Part 15 Class B, GS Mark, NOM, RTCA 160D sec21, TUV, VCCI Class B
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services