APC Universal AC Only Power Adapter, Int'l


-
Universal power adapters for a wide variety of notebooks and netbooks.
-
Includes: AC power cord with C8 temination, AS-NZS 3112 plug adapter, BS 1363 plug adapter, Compatibility guide, Europlug adapter, NEMA 1-15 plug adapter, Notebook ...
UAC7I Features
APC Universal AC Only Power Adapter, Int'l
Universal power adapters for a wide variety of notebooks and netbooks.
Includes: AC power cord with C8 temination, AS-NZS 3112 plug adapter, BS 1363 plug adapter, Compatibility guide, Europlug adapter, NEMA 1-15 plug adapter, Notebook adapter tips (check compatibility guide before purchase), User manual, Warranty card
Universal Notebook Power Adapter Features & Benefits
Agility
Carrying pouch and cable tie
Provides easy product storage
Full range input operation
Allows correct operation over the input range of 100 to 240 Volt AC
Plug tips
Multiple included plug tips provide for universal notebook compatibility
Product Distribution
Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Myanmar, Martinique, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Input
Number of Power Cords
1
Physical
Maximum Height
19MM, 1.91CM
Maximum Width
140MM, 13.97CM
Maximum Depth
60MM, 6.02CM
Shipping Height
302MM, 30.15CM
Shipping Width
191MM, 19.05CM
Shipping Depth
70MM, 6.99CM
Master Carton Units
4.0
SCC Codes
20731304253291