APC Touch Biometric PC Card Password Manager

APC Touch Biometric PC Card Password Manager Front Left
APC Touch Biometric PC Card Password Manager Front Left
APC Touch Biometric PC Card Password Manager Front Left
APC Touch Biometric PC Card Password Manager Front Left
APC Touch Biometric PC Card Password Manager Back
APC Touch Biometric PC Card Password Manager Back
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
APC Touch Biometric PC Card Password Manager Application
RoHS
  • A Simple and Secure Way to Remember Passwords

  • Includes: CD with software, User Manual

View Product Overview

BIOCB40 Features

APC Touch Biometric PC Card Password Manager
A Simple and Secure Way to Remember Passwords
Includes: CD with software, User Manual
  • 3-Step Plug and Play Setup
    3-Step Plug and Play features makes it easier to install the software
  • Compact Portable Design
    Designed to fit APC Travel Power Case

Biometric Security Features & Benefits

Protection

Eliminate password lists
Your finger is your password. Stop leaving your e-mail, online banking, shopping and brokerage account passwords out in the open
File and Folder Encryption
OmniPass authentication software allows for your files and folders to be encrypted for enhanced data security.
Limit access to computers
Keeps out unauthorized users
AuthenTec TruePrint Sensor Technology
The leader in biometric sensor technology

Convenience

Designed for accurate verification
Sleek innovative design allows for a stable placement and accurate finger verification
Fast User Switching for Windows XP
Quickly switches between registered user's desktops
Plug and Play setup
Fast and Easy set up
Registers multiple users
Allows enrollment of up to 20 individual fingerprints
Competitively priced
First biometric solution priced for the consumer's budget

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Belize, Canada, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, India, Jamaica, Sri Lanka, Myanmar, Mexico, Malaysia, Nicaragua, Nepal, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, TP, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Output

Number of Ports
1

Physical

Maximum Height
5MM, 0.51CM
Maximum Width
54MM, 5.41CM
Maximum Depth
85MM, 8.51CM
Net Weight
0.03KG
Shipping weight
0.15KG
Shipping Height
64MM, 6.35CM
Shipping Width
152MM, 15.24CM
Shipping Depth
127MM, 12.7CM
Color
Silver

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, CE, FCC Part 15 Class B, UL Listed, VCCI
Equipment protection policy
--
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services