APC Symmetra RM 208/120V 5kVA Step Down Transformer

APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Right
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Straight
APC Symmetra RM 208/120V 5kVA Step Down Transformer Back
APC Symmetra RM 208/120V 5kVA Step Down Transformer Back
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Left
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Right
APC Symmetra RM 208/120V 5kVA Step Down Transformer Front Straight
APC Symmetra RM 208/120V 5kVA Step Down Transformer Back
APC Symmetra RM 208/120V 5kVA Step Down Transformer Back
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Rack mounting brackets, User manual

View Product Overview

SYTF2 Features

Key Features

Rack Height
2U
Output Connections
(12) NEMA 5-20R
Nominal Output Voltage
120V
Nominal Input Voltage
208V
Input Connections
Hard wire 3-wire, NEMA L6-30P
Cord Length
0.9meters
APC Symmetra RM 208/120V 5kVA Step Down Transformer
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Rack mounting brackets, User manual

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Efficiency at Full Load
90 % %

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1
Efficiency at Full Load
90 % %
Load Capacity
5000VA
Maximum Input Current
26A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
445MM, 44.46CM
Maximum Depth
610MM, 60.96CM
Net Weight
43.18KG
Shipping weight
50.0KG
Shipping Height
254MM, 25.4CM
Shipping Width
622MM, 62.24CM
Shipping Depth
953MM, 95.26CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, UL 1778, UL listed
Standard warranty
2 years repair or replace

Options

Services