APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms

APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Straight
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Back
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Back
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Left
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Front Straight
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Back
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, Temperature Probe, USB cable, User Manual, Web/SNMP Management Card

View Product Overview

SUA2200R3XLNETPKG Features

Key Features

Output power capacity
1.85kWatts / 1.85kVA
Rack Height
3U
Output Connections
(9) NEMA 5-15R (Battery Backup)
(2) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-20P
Cord Length
2.44meters
APC Smart-UPS XL 2200VA RM 3U Network Package for Server Rooms
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, Temperature Probe, USB cable, User Manual, Web/SNMP Management Card
  • Field-replaceable power distribution panel
    Ensures compatibility with equipment that has different plug types.
  • Global safety approvals
    UL60950, CSA60950, IEC60950, EN60950 safety approvals. Meets IEC 61000-4-5 Immunity To Surge, and GR-1089-CORE, Section 4, Lightning and AC Power Faults standards.
  • Pure sinewave battery backup
    Prevents interruptions, lost pre-sets, missed DVR recordings, lost multimedia server data and premature projector bulb wear and tear when the power goes out.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Network manageable
Provides remote power management of the UPS over the network.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.

Serviceability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Marketing Features

Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Load Crest Factor
up to 5 : 1
Topology
Line Interactive
Waveform type
Sine wave
Transfer Time
2-4 ms

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
82 - 147V
Input voltage adjustable range for mains operation
75 - 154V
Number of Power Cords
1
Transfer Time
2-4 ms

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
864

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
880Joules
Data Line Protection
--
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
660MM, 66.0CM
Net Weight
56.36KG
Shipping weight
63.18KG
Shipping Height
305MM, 30.5CM
Shipping Width
610MM, 61.0CM
Shipping Depth
813MM, 81.3CM
Color
Black
Units per Pallet
8.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
53.0dBA
Online thermal dissipation
375.0BTU/hr

Conformance

Approvals
CSA, FCC Part 15 Class A, UL 1449, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services