APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible

APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Front Left
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Front Left
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Front Left
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Front Left
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Front Left
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Back
APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

View Product Overview

SUA2200XL Features

APC Smart-UPS XL 2200VA 120V Tower/Rack Convertible
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Manageability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Marketing Features

Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, Saudi Arabia, El Salvador, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
1.85kWatts / 2.2kVA
Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Nominal Output Voltage
120V
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform type
Sine wave
Output Connections
(2) NEMA 5-20R (Battery Backup)
(9) NEMA 5-15R (Battery Backup)
Transfer Time
2ms typical

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P
Cord Length
2.44meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
Number of Power Cords
1
Efficiency at Full Load
95.0 %

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
816

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot, USB
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
444MM, 44.4CM
Maximum Width
221MM, 22.1CM
Maximum Depth
495MM, 49.5CM
Rack Height
5U
Net Weight
62.27KG
Shipping weight
81.36KG
Shipping Height
559MM, 55.9CM
Shipping Width
381MM, 38.1CM
Shipping Depth
762MM, 76.2CM
Color
Black
Units per Pallet
2.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
53.0dBA
Online thermal dissipation
305.0BTU/hr

Conformance

Approvals
CSA, FCC Part 15 Class A, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Options

Services