Our Brands

APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules

APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Front Left
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Front Left
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Front Left
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Back
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Back
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Front Left
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Back
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Back
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules Miscellaneous
  • Limited stock exists. Please refer to the Galaxy VS range for replacements.

  • Includes: Installation guide, User manual

View Product Overview

SUVTBXR6 Features

APC Smart-UPS VT Ext. Run Frame w/MCCB for 6 Batt. Modules
Limited stock exists. Please refer to the Galaxy VS range for replacements.
Includes: Installation guide, User manual

Smart-UPS VT Features & Benefits

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.

Total cost of Ownership

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Audible alarms
Provides notification of changing utility power and UPS power conditions
SmartSlot
Customize UPS capabilities with management cards.
Programmable frequency
Ensures compatibility with different input frequencies.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Spain, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Italy, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Morocco, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Turkey, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Output Voltage
192 V

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
6
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
Battery blocks per string
32

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
838MM, 83.8CM
Net Weight
417.73KG
Shipping weight
766.82KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
cUL listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace

Options

Services