APC Smart-UPS RT 6000VA 208V Harsh Environment

APC Smart-UPS RT 6000VA 208V Harsh Environment Front Left
APC Smart-UPS RT 6000VA 208V Harsh Environment Front Left
APC Smart-UPS RT 6000VA 208V Harsh Environment Front Left
APC Smart-UPS RT 6000VA 208V Harsh Environment Front Left
APC Smart-UPS RT 6000VA 208V Harsh Environment Back
RoHS
  • Proven Industrial UPS power protection for control applications and harsh environments.

  • Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

View Product Overview

SURT6000XLT-CC Features

Key Features

Output power capacity
4.2kWatts / 6.0kVA
Rack Height
3U
Output Connections
(2) NEMA L6-30R (Battery Backup)
(2) NEMA L6-20R (Battery Backup)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
3,05meters
APC Smart-UPS RT 6000VA 208V Harsh Environment
Proven Industrial UPS power protection for control applications and harsh environments.
Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Industrial UPS Features & Benefits

Manageability

Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot
Customize UPS capabilities with management cards.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.

Adaptability

Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Max Configurable Power (Watts)
4.2kWatts / 6.0kVA
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Efficiency at Full Load
92.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Bypass
Internal Bypass (Automatic and Manual)

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Number of Power Cords
1
Efficiency at Full Load
92.0 %
Other Input Voltages
240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1056

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
555JJoules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
130MM, 13.0CM
Maximum Depth
660MM, 66.0CM
Net Weight
54.55KG
Shipping weight
63.64KG
Shipping Height
347MM, 34.7CM
Shipping Width
603MM, 60.3CM
Shipping Depth
980MM, 98.0CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1324.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services