Our Brands

APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V

APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Packaging
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Front Left
APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V Packaging
  • Basic Protection Against Power Surges for Computers and Electronics

View Product Overview

PNOTEPRO Features

APC SURGEARREST NOTEBOOKPRO C8 W/TEL 100-240V
Basic Protection Against Power Surges for Computers and Electronics
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

SurgeArrest Essential Features & Benefits

Marketing features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Safety

Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, China, Colombia, Costa Rica, Dominican Republic, Ecuador, Fiji, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, Jamaica, Myanmar, Mexico, Malaysia, Nicaragua, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
124MM, 12.4CM
Maximum Width
38MM, 3.8CM
Maximum Depth
30MM, 3.0CM
Net Weight
0.12KG
Shipping weight
0.22KG
Shipping Height
179MM, 17.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
60MM, 6.0CM
SCC Codes
20731304001588

Conformance

Approvals
CSA, FCC part 68, UL listed
Standard warranty
Lifetime

Options

Services